Temperatura del proceso-40 °C...+400 °C (-40 °F...+752 °F)
Rango de medición del proceso100 mbar...40 bar (1.5 psi...600 psi)
Principales partes húmedas316L, AlloyC, Tántalo, Monel PTFE, oro
Material de la membrana de proceso316L, AlloyC, Tántalo, Monel PTFE Oro
Celda de medición100 mbar...40 bar (1.5 psi...600 psi)
Application-specific product selection
Use our product finder to search for the right measuring devices, software or system components. The Applicator tool helps you to make an individual product selection according to your application.
Proven in use in a wide range of applications in numerous industries: Differential pressure transmitters offer the possibility of continuous level measurement as well as volume and mass measurements in liquids. They are suitable for all types of media, both in standard applications and for applications with high process pressures and temperatures.
Measuring principle
For differential pressure measurement in fill level applications, a sensor module measures the hydrostatic pressure, which increases or decreases depending on the fill level due to gravity. A second sensor module measures the head pressure. The level is calculated in the transmitter from these digital values.
Benefits
Universal differential pressure transmitters for flow, level and filter applications
Process temperatures from -70 to +400 °C are possible with diaphragm seals
Improved process availability and minimization of safety risks thanks to electronic differential pressure system
Valoramos su privacidad
Utilizamos cookies para mejorar su experiencia de navegación, recopilar estadísticas para optimizar la funcionalidad del sitio y ofrecer publicidad o contenido personalizado.
Al seleccionar «Aceptar todas», autoriza nuestro uso de cookies.
Para obtener más detalles, consulta nuestra política sobre cookies .